
Universal Robots UR10e
$47,670.00 USD
Ships in 10 days
The UR10e delivers both high payload lift and long reach, making it well suited for a wide range of applications in machine tending, palletizing, and packaging. Reach: 1300mm. Payload: 12.5kg. Footprint: 190mm.
QTY:
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | PR-UR-001-0565 |
Weight | 0.01 kg |
Dimensions (L x W x H) | 915.0 x 760.0 x 485.0 mm |
Unit Price | $47,670.00 USD |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Repeatability | 0.05 mm |
IP Rating | IP54 |
Certification | EN ISO 13849-1, PLd Category 3, and EN ISO 10218-1 |
Max Payload | 12.5 Kg |
Reach | 1300 mm |
Warranty | 12 Months |
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | PR-UR-001-0565 |
Weight | 0.01 kg |
Dimensions (L x W x H) | 915.0 x 760.0 x 485.0 mm |
Unit Price | $47,670.00 USD |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Repeatability | 0.05 mm |
IP Rating | IP54 |
Certification | EN ISO 13849-1, PLd Category 3, and EN ISO 10218-1 |
Max Payload | 12.5 Kg |
Reach | 1300 mm |
Warranty | 12 Months |
Compatible Parts

FANUC M-20iD/35 Kit
RA-FA-035-0003

FANUC M-710iC/45M Kit
RA-FA-045-0003

Doosan H2515 Collaborative Robot
PR-CZ-001-0505

FANUC CRX-10iA Collaborative Robot
PR-FA-001-0501

FANUC CRX-10iA/L Collaborative Robot
PR-FA-001-0500

Doosan H2017 Collaborative Robot
PR-CZ-001-0506

Universal Robots UR3e
PR-UR-001-0563

Universal Robots UR5e
PR-UR-001-0564

Universal Robots UR16e
PR-UR-001-0566