Enclosed Bin Storage Cabinet
Enclosed Bin Storage Cabinet
$4,602.03 USD
Enclosed bin organization rack designed with t-slot aluminum extrusions, poly-eco HDPE panel walls, doors with polycarbonate panels and DIN rails for bin mounting. Adjust this modular set of hardware to cover your specific needs.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-SR-310891 v15 |
Weight | 123.8 kg |
Dimensions (L x W x H) | 2046 x 1201 x 1575 mm |
Unit price | $4,602.03 USD |
Use case | Assembly |
Application | Shelves & Racks |
Assembly time | 8:25 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-SR-310891 v15 |
Weight | 123.8 kg |
Dimensions (L x W x H) | 2046 x 1201 x 1575 mm |
Unit price | $4,602.03 USD |
Use case | Assembly |
Application | Shelves & Racks |
Assembly time | 8:25 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Questions & Answers