Mobile Universal Robots Machine Tending Collaborative Robot Cell – Cart
![Mobile Universal Robots Machine Tending Collaborative Robot Cell – Cart](https://assets.vention.io/uploads/design/snapshot/275469/mobile-ur10e-collaborative-robot-cell-part-presenter-with-drawers.png)
Mobile Universal Robots Machine Tending Collaborative Robot Cell – Cart
$74,153.94 USD
Vention machine tending robot cell with a UR10e by Universal Robots. Automate you manufacturing facility with this modular and customizable design which includes the robot kit and mobile base, fixed part presentation module and re-grip station.
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RC-275469 v14 |
Weight | 260.1 kg |
Dimensions (L x W x H) | 1832 x 2936 x 1654 mm |
Unit price | $74,153.94 USD |
Use case | Manufacturing |
Application | Machine Tending |
Assembly time | 25:48 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RC-275469 v14 |
Weight | 260.1 kg |
Dimensions (L x W x H) | 1832 x 2936 x 1654 mm |
Unit price | $74,153.94 USD |
Use case | Manufacturing |
Application | Machine Tending |
Assembly time | 25:48 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Questions & Answers