Robot 7th axis - Enclosed Ball Screw Actuator 1530mm
Robot 7th axis - Enclosed Ball Screw Actuator 1530mm
$15,115.69 USD
Vention 7th axis for robot arms compatible with Fanuc, Universal Robots and More. Driven by a 1530mm ball screw actuator supported by a heavy duty t-slot aluminum structure. Robot arm not included.
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-EX-273427 v10 |
Weight | 112.8 kg |
Dimensions (L x W x H) | 659 x 1952 x 832 mm |
Unit price | $15,115.69 USD |
Use case | Manufacturing |
Application | Robot 7th Axis |
Assembly time | 13:35 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-EX-273427 v10 |
Weight | 112.8 kg |
Dimensions (L x W x H) | 659 x 1952 x 832 mm |
Unit price | $15,115.69 USD |
Use case | Manufacturing |
Application | Robot 7th Axis |
Assembly time | 13:35 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Questions & Answers