FANUC CRX Packing Station with Dual Conveyor
![FANUC CRX Packing Station with Dual Conveyor](https://assets.vention.io/uploads/design/snapshot/140036/fanuc-crx-packing-station-with-dual-conveyor.png)
FANUC CRX Packing Station with Dual Conveyor
$90,608.26 USD
This FANUC CRX robot cell is designed for packing products. Typical packing application involve the robot picking products on one conveyor and placing them on the other conveyor. Two (2) wide belt conveyors are used to handle products, while the robot is fixed on its pedestal. A MachineMotion 2 allows the robot to control the conveyors and more peripherals may be added. All parts shown are included.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-PP-140036 v30 |
Weight | 398.3 kg |
Dimensions (L x W x H) | 3256 x 2428 x 1819 mm |
Unit price | $90,608.26 USD |
Use case | Assembly |
Application | Pick & Place |
Assembly time | 33:45 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-PP-140036 v30 |
Weight | 398.3 kg |
Dimensions (L x W x H) | 3256 x 2428 x 1819 mm |
Unit price | $90,608.26 USD |
Use case | Assembly |
Application | Pick & Place |
Assembly time | 33:45 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Questions & Answers