Pipe Support Rack
Pipe Support Rack
$2,422.16 USD
Industrial-grade rack designed for pipes and rods storage. The overall dimensions of the rack are 0.8 x 1.54 x 1.59m (W x L x H), with 8 openings of 3.15 x 3.15 m. Leveling feet are added to ensure stability. Pipes not included.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-SR-126498 v11 |
Weight | 65.6 kg |
Dimensions (L x W x H) | 1564 x 799 x 1534 mm |
Unit price | $2,422.16 USD |
Use case | Assembly |
Application | Shelves & Racks |
Assembly time | 6:51 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-SR-126498 v11 |
Weight | 65.6 kg |
Dimensions (L x W x H) | 1564 x 799 x 1534 mm |
Unit price | $2,422.16 USD |
Use case | Assembly |
Application | Shelves & Racks |
Assembly time | 6:51 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Questions & Answers