Roller Conveyors Transfer Module

Roller Conveyors Transfer Module

By: User badge
$22,922.90 USD
This system is used to easily transfer products from one conveyor line to another. The slides also allows for a change of height between those two conveyor lines. All components are designed with leveling feet for extra stability. Pneumatic cylinders are on the infeed conveyor to position the products before the transfer. A MachineMotion controller is included. Add a vision system to this setup to have a fully automated solution.

0 comments
View in 3D
Use desktop to open this design in the MachineBuilder
Not all parts available

Not sure where to start?

Get help from an expert

Technical Specifications

Spec Attribute Spec Value
Design number MH-CV-124457 v15
Weight 238.8 kg
Dimensions (L x W x H) 2237 x 1898 x 1082 mm
Unit price $22,922.90 USD
Use case Material Handling
Application Conveyors
Assembly time 17:06

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Technical Specifications

Spec Attribute Spec Value
Design number MH-CV-124457 v15
Weight 238.8 kg
Dimensions (L x W x H) 2237 x 1898 x 1082 mm
Unit price $22,922.90 USD
Use case Material Handling
Application Conveyors
Assembly time 17:06

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Questions & Answers