Programmed

Modular Automated Roller Conveyor - 4 m

Programmed

Modular Automated Roller Conveyor - 4 m

By: User badge
$23,809.68 USD
4m modular driven roller conveyor. This conveyor is made up of 3x 1.35m sections, with through-beam sensors at the entrance of each section. Includes MachineMotion for easy integration.

0 comments
View in 3D
Use desktop to open this design in the MachineBuilder
Not all parts available

Not sure where to start?

Get help from an expert

Technical Specifications

Spec Attribute Spec Value
Design number MH-CV-108370 v58
Weight 267.0 kg
Dimensions (L x W x H) 4062 x 825 x 1025 mm
Unit price $23,809.68 USD
Use case Material Handling
Application Conveyors
Assembly time 12:23

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Technical Specifications

Spec Attribute Spec Value
Design number MH-CV-108370 v58
Weight 267.0 kg
Dimensions (L x W x H) 4062 x 825 x 1025 mm
Unit price $23,809.68 USD
Use case Material Handling
Application Conveyors
Assembly time 12:23

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Questions & Answers