vention-logo-sm
Community-Designs
UR Table Mount

UR Table Mount

Community design

This is a mounting surface for the UR brand robot

Spec AttributeSpec Value
Technical Specifications
DesignnummerME-OT-109085
Gewicht9.23 kg
Abmessungen (L x B x H)912 x 313 x 118 mm
AnwendungOther Equipment
Montagezeit01:30

Spec AttributeSpec Value
Documentation
Montageanleitung
ROI-Rechner
3D-Modell

PartsDescriptionQuantity
PartsQty
Part 45x45mm Plastic End Cap, for Extrusions image
45x45mm Plastic End Cap, for ExtrusionsHW-EC-001-0001__2 - 12 X 45 X 45 mmShips next day
2
Part 45x45mm (135mm) Aluminum Extrusion image
45x45mm (135mm) Aluminum ExtrusionST-EXT-001-0135 - 135 X 45 X 45 mmShips next day
1
Part 45x90mm (135mm) Aluminum Extrusion image
45x90mm (135mm) Aluminum ExtrusionST-EXT-002-0135 - 135 X 45 X 90 mmShips next day
1
Part 45x90mm (900mm) Aluminum Extrusion image
45x90mm (900mm) Aluminum ExtrusionST-EXT-002-0900 - 900 X 45 X 90 mmShips next day
2
Part 2x5 Hole Aluminum Assembly Plate image
2x5 Hole Aluminum Assembly PlateST-GP-001-0019 - 223 X 88 X 6 mmShips next day
1
Part 1x5 Hole Aluminum Assembly Plate image
1x5 Hole Aluminum Assembly PlateST-GP-001-0020 - 223 X 43 X 6 mmShips next day
1
Part 90mm x 90mm Aluminum Gusset image
90mm x 90mm Aluminum GussetST-GP-003-0004 - 88 X 88 X 88 mmShips next day
2
Part 225x225mm UR5 Mounting plate, for Universal Robots image
225x225mm UR5 Mounting plate, for Universal RobotsST-RB-001-0003 - 225 X 225 X 22 mm
1
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
50
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
50
Ähnliche Teile
    UR Table Mount | Vention