Vacuum Gripper Adapter for Vention Extrusion (Plug & Pick 120x400)
$203.72 USD
Ships in 15 days
This adapter is used to attach Joulin's Plug & Pick 120x400mm vacuum gripper to Vention extrusions. All fasteners included.
Length:
Quantity:
Technical Drawings
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | PR-JL-001-0356 |
Weight | 0.5 kg |
Dimensions (L x W x H) | 51.0 x 91.0 x 100.0 mm |
Unit Price | $203.72 USD |
Associated Fasteners | 4 x HW-FN-001-0018 |
Compatible Parts
Vacuum Handling Foam Gripper (Plug & Pick 200 x 400 mm)
PR-JL-001-0314
Light Vacuum Gripper (Safe-and-Light 120 x 240 mm)
PR-JL-001-0490
Robot Handle for UR3
PR-CQ-001-0396
Cobot End Effector Plate
ST-RB-004-0001
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585
Cobot Tooling Mounting Plate
ST-RB-001-0001 v2
Dual Joulin Safe and Light Cobot Adapter
ST-RB-030-0000