vention-logo-sm
Parts library
Telescopic Lift Column for MMv2
MO-LM-050-0830__2

Telescopic Lift Column for MMv2

Vention

The Vention Telescopic Lift Column is the go-to choice for height adjustable cobot palletizing applications. The V2 update now includes support for even larger cobots. The Telescopic Column features direct bolt-on support for Doosan H & M series, UR 10, 16 & 20, and the Fanuc CRX 10, 20, & 25. It is also possible to mount many other cobots supported by Vention through the use of a Vention Robot Plate. See the techdoc for a detailed list of supported robots and all other technical details. Mount the lift column on an extrusion or machined frame using the 12x M8 fasteners included or floor anchor it with the ST-RB-033-0001 kit.

Technical Drawing
Technical Drawing
2D Model
3D Model
Technical Documentation
Technical Documentation
Telescopic Lift Column
Vention Maintenance Guide
EU Declaration of Incorporation telescopic-lift-column
EU Declaration of Conformity telescopic-lift-column
ETL-certification telescopic-column

Can't find what you're looking for? Contact Us

Spec AttributeSpec Value
General Specifications
Part NumberMO-LM-050-0830__2
Unit Price$7,585.00 USD
Weight60.564 kg
Dimensions (L x W x H)315 x 315 x 830 mm
MaterialAluminum & Steel & Plastics
Surface FinishDark Blue Anodized
Associated Fasteners12 x HW-FN-003-0018, 12 x HW-FN-002-0001
Spec AttributeSpec Value
Technical Specifications
Max Output Force2250 N
Compatible Robots CRX-10, CRX-20, CRX-25*, UR10e, UR16e, UR20*, UR30* H2017, H2515, M0609, M0617, M1013, M1509, Epson T6. *NOTE: these robots mount at slight angle, use mounting plate if robot connector must be parallel to one of the actuator sides.
Load Capacity2250 N
Stroke870 mm
Repeatability Including Backlash+/- 0.5 mm
Max Linear Speedup to 100 mm/s
Displacement Ratio8.38 mm/turn
Max Height1700 mm
Compatible Robots with Additional Mounting PlateUR3e, UR5e, Fanuc CRX-5, Fanuc SR-3iA, Aubo i5, Aubo i10, Epson G3, Epson T3, Franka Emika, Kuka LRB iiwa 7 R800, Kuka LRB iiwa 14 R820, Omron TM5
Included in the BoxCE-CA-100-5002

PartsQuantity
PartsPart NumberQty
M8 x 18mm ScrewHW-FN-003-001812View
M8 Drop-in Spring Loaded T-NutHW-FN-002-000112View

$7,585 USD

Sold by VentionShips from Vention
Similar Parts

Questions about this part?

Post a question on Vention community forum for insights on this part.

    Telescopic Lift Column for MMv2 | Vention