Parts library

MO-CV-030-0051
Straight O-ring Conveyor Shaft Guard
Shaft guard for straight O-ring conveyors
No technical documents available for this part.Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | MO-CV-030-0051 |
| Unit Price | $12.45 USD |
| Weight | 0.16 kg |
| Dimensions (L x W x H) | 98 x 102 x 83 mm |
| Material | Steel |
| Surface Finish | Black Powder Coat |
| Associated Fasteners | 2 x HW-FN-005-0016, 2 x HW-FN-033-0003, 2 x HW-WS-005-0002 |
Questions about this part?
Post a question on Vention community forum for insights on this part.