vention-logo-sm
Parts library
Spin Robotics SD35 Magnetic Collaborative Robot Screwdriving Kit
PR-SP-001-0035

Spin Robotics SD35 Magnetic Collaborative Robot Screwdriving Kit

Spin Robotics

The SD35 is a truly safe collaborative screwdriving application. The SD35 is easy to setup straight from the box, and easy to operate. The SD35 features quality and consistency with precise force control, angel monitoring and intelligent error detection. The SD35 can do 0,15 - 3,5Nm. The SD35 can run at 30 - 750 rpm. This kit includes the SD35 collaborative screwdriver, SpinBridge, SpinMount, Robot software and Spin Dashboard software.

Technical Drawing
Technical Drawing
2D Model
Technical Documentation
Technical Documentation
Spin Robotics Terms and conditions
PR-SP-001-0XXX 01-0X-0XXX SD Spin User manual QR+link
PR-SP-001-0XXX SD-series-datasheet
PR-SP-003-000X 01-00-00XX Spin Mount UR User manual QR+link
PR-SP-003-0001 01-00-0003 V1.1

Can't find what you're looking for? Contact Us

Spec AttributeSpec Value
General Specifications
Part NumberPR-SP-001-0035
Unit Price$13,734.07 USD
Weight2.4 kg
Dimensions (L x W x H)560 x 380 x 160 mm
MaterialAluminum
Surface FinishAnodized
Associated Fasteners2 x HW-FN-002-0004, 2 x HW-FN-005-0016
Spec AttributeSpec Value
Gripper Mechanical Information
Min. Ambient Temperature 0 deg C
Max. Ambient Temperature 50 deg C
Mechanical InterfaceISO 9409-1-50-4-M6
Spec AttributeSpec Value
Gripper Communication/Control/Electrical
Communication InterfaceXMLRPC
Operating Voltage230 V
Motor Power Supply70 W
Port2 x Ethernet
Spec AttributeSpec Value
Fastening and Joining
Max. Screw Length35 mm
Speed750 rpm
Screw DetectionMagnetic

PartsQuantity
PartsPart NumberQty
M6 Drop-in Spring Loaded T-NutHW-FN-002-00042View
M6 x 1.0 x 16mm, Low Profile Socket HeadHW-FN-005-00162View

$13,734.07 USD

Sold by VentionShips from Spin Robotics
Similar Parts

Questions about this part?

Post a question on Vention community forum for insights on this part.