Parts library

MO-CV-016-0675
Roller Conveyor, 675mm x 450mm Powered Segment
Vention’s heavy duty conveyors facilitate the movement of large items, up to 624mm wide. Using poly-V belts, these rollers can drive three times more force than an O-Ring belt. Combine these conveyors with Vention’s MachineMotion, motors and sensors to fully automate your conveyor. For capacity and driving force, please consult the technical documentation.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| HD Roller Conveyor |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | MO-CV-016-0675 |
| Unit Price | $678.99 USD |
| Weight | 19.27431 kg |
| Dimensions (L x W x H) | 450 x 763 x 270 mm |
| Associated Fasteners | 6 x HW-FN-003-0014, 10 x HW-FN-002-0001, 4 x HW-FN-003-0020 |
Questions about this part?
Post a question on Vention community forum for insights on this part.