Parts library

ST-RB-053-0001
Robot Plate Adaptor for 5/8'' Welding Table Top
This Robot Adaptor Plate can be mounted anywhere on the 5/8'' Welding Table Top. It is compatible with Vention’s Multi-Robot Mounting Plates and features threaded M8 mounting holes on a 22.5x22.5mm grid pattern.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | ST-RB-053-0001 |
| Unit Price | $208.95 USD |
| Weight | 2.67 kg |
| Dimensions (L x W x H) | 268 x 268 x 21 mm |
| Material | Aluminum |
| Surface Finish | Anodized |
| Associated Fasteners | 8 x HW-FN-031-1010, 8 x HW-FN-019-0035, 8 x HW-WS-002-0002 |
Questions about this part?
Post a question on Vention community forum for insights on this part.