Parts library

RS-MT-101-0020
Part Presenter 0-20mm Grid
Used in conjunction with Vention's machine tending part presenter base, this grid provides a convenient way to hold up to 223 parts of 10 to 20mm diameter or edge length. Use the threaded standoff kit to space the grid the correct amount for the length of your work piece.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Machine Tending Hardware Kit Datasheet |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | RS-MT-101-0020 |
| Unit Price | $589.17 USD |
| Weight | 3.1 kg |
| Dimensions (L x W x H) | 738.5 x 826 x 20 mm |
| Material | Aluminum |
| Associated Fasteners | 10 x HW-FN-003-0018 |
| Parts | Quantity | ||
|---|---|---|---|
| Parts | Part Number | Qty | |
| M8 x 18mm Screw | HW-FN-003-0018 | 10 | View |
Questions about this part?
Post a question on Vention community forum for insights on this part.