Marketplace

MO-CV-030-0003
Mounting Bracket for 1575 mm Roller Conveyor
VentionMounting bracket for o-ring roller conveyors. Supports up to 20 rollers.
Technical Drawing | |
---|---|
Technical Drawing | |
2D Model | Download |
3D Model |
Technical Documentation | |
---|---|
Technical Documentation | |
Smart O-Ring Conveyor | View |
Can’t find what you’re looking for? Contact us.
Spec Attribute | Spec Value |
---|---|
General Specifications | |
Part Number | MO-CV-030-0003 |
Unit Price | $49.10 USD |
Weight | 6.061 kg |
Dimensions (L x W x H) | 1575.0 x 45.0 x 90.0 mm |
Material | Steel |
Surface finish | Black Powder Coat |
Associated Fasteners | 18 x HW-FN-031-0002, 18 x HW-WS-001-1003, 18 x HW-FN-003-0018 |