Parts library

ST-SP-009-0002
Locating Fixture with Quick Release Pin
Two piece locating fixture. Align the two mating holes and insert the quick release pin to guarantee positioning of your equipment. Top block can be mounted onto your equipment, while bottom block can be bolted to the ground. Useful when positioning rolling assemblies on the manufacturing floor.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | ST-SP-009-0002 |
| Unit Price | $84.10 USD |
| Weight | 0.928 kg |
| Dimensions (L x W x H) | 43 x 88 x 142 mm |
| Material | Aluminum |
| Surface Finish | N/A |
| Associated Fasteners | 4 x HW-FN-002-0001, 4 x HW-FN-003-0050 |
Questions about this part?
Post a question on Vention community forum for insights on this part.