Parts library

CE-HW-001-0006
Large Module Adaptor
This Large Module Adaptor can be mounted on Vention's extrusions in different configurations. The Smart Power Switch Module, Safety Module, and Robot Safety Module can be mounted on this Large Module Adaptor plate.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | CE-HW-001-0006 |
| Unit Price | $101.90 USD |
| Weight | 0.488 kg |
| Dimensions (L x W x H) | 178 x 133 x 8 mm |
| Material | 6061-T6 |
| Surface Finish | BLUE ETCH ANODIZED RAL 5011, MIN THICKNESS 10 μm |
| Associated Fasteners | 2 x HW-FN-002-0001, 2 x HW-FN-003-0012, 2 x HW-FN-015-0018 |
Questions about this part?
Post a question on Vention community forum for insights on this part.