Parts library

PR-FA-001-0600
FANUC CRX-5iA Collaborative Robot Arm
The CRX-5iA is the smallest cobot by Fanuc in their CRX series with a payload of 5kg and reach 994mm. Its lightweight and compact design makes it a good fit for automating manufacturing tasks that don’t require heavy lifting and are constrained with small work areas, while ensuring a safe collaboration between humans and machines.
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| CRX-5iA Technical Specifications Datasheet |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | PR-FA-001-0600 |
| Unit Price | $47,528.64 USD |
| Weight | 45 kg |
| Dimensions (L x W x H) | 1168 x 1118 x 610 mm |
| Associated Fasteners | 4 x HW-FN-003-1022 |
| Spec Attribute | Spec Value |
|---|---|
| Performance | |
| Reach | 994 mm |
| Repeatability | 0.03 mm |
| Max Payload | 5 kg |
| Robot Weight | 25 kg |
| Degrees of Freedom | 6 |
| Typical Average Power Consumption | 300 W |
| Spec Attribute | Spec Value |
|---|---|
| Movement | |
| J1 Movement Range | 400 degrees |
| J2 Movement Range | 360 degrees |
| J3 Movement Range | 635 degrees |
| J4 Movement Range | 380 degrees |
| J5 Movement Range | 360 degrees |
| J6 Movement Range | 450 degrees |
| Typical Linear Speed | 2000 mm/s |
| Spec Attribute | Spec Value |
|---|---|
| Features | |
| Robot Certified Standards | EN ISO 10218-1, EN 60204-1, EN/ISO 13849-1:2015, UL 1740, CAN/CSA Z434, CSA C22.2 No.73 |
| Robot IP Rating | 67 |
| Warranty | 12 Months |
| Spec Attribute | Spec Value |
|---|---|
| Controller | |
| Controller Power Source | 100-240VAC, 50/60Hz |
| Controller Weight | 19 kg |
| Controller Dimensions | 410 mm x 277 mm x 370 mm |
| Controller Digital ports | 12 in, 12 out |
| Robot to controller cable length | 1.5 m |
| Parts | Quantity | ||
|---|---|---|---|
| Parts | Part Number | Qty | |
| M8 x 1.25 x 22 mm Standard Hex Socket Head, Class 12.9 | HW-FN-003-1022 | 4 | View |
$47,528.64 USD
Looking for more details?
This part requires custom specifications. Contact our sales team for tailored pricing and detailed information to ensure it fits your project perfectly.
Sold by VentionShips from Vention
Questions about this part?
Post a question on Vention community forum for insights on this part.