Parts library

MO-AR-001-0100
Compact Double-Acting Pneumatic Actuator, 100mm Stroke
Vention's Compact Double-Acting Pneumatic Actuator, Powered by SMC, with 32mm bore and 100mm stroke. This compact cylinder is capable of pushing forces up to 560N. Formerly CA-CY-001-0100.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Pneumatic Ecosystem |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | MO-AR-001-0100 |
| Unit Price | $74.26 USD |
| Weight | 0.96056 kg |
| Dimensions (L x W x H) | 223 x 45 x 68 mm |
| Associated Fasteners | 2 x HW-FN-002-0001, 2 x HW-FN-003-0014 |
| Light Duty Fasteners | 2 x HW-FN-002-0001, 2 x HW-FN-003-0008 |
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Max Output Force | 563 N |
| Stroke | 100 mm |
| Max Linear Speed | 500 mm/s |
| Temperature Range | -5 to 60 °C |
| Included in the Box | 6 meters of 6mm OD Polyurethane tubing |
Questions about this part?
Post a question on Vention community forum for insights on this part.