Parts library

HW-CA-006-0001
Cable Tray
This wire mesh cable tray helps organize large number of cables. The tray comes in length of 1500mm and can be shortened with a bolt cutter or an angle grinder. NOTE: Actual length may vary up to 30mm due to manufacturing process.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Cable Management Ecosystem |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | HW-CA-006-0001 |
| Unit Price | $55.63 USD |
| Weight | 1.5 kg |
| Dimensions (L x W x H) | 1500 x 115 x 55 mm |
| Material | Steel |
| Surface Finish | Zinc Plated |
| Associated Fasteners | 4 x HW-FN-003-0022 |
| Parts | Quantity | ||
|---|---|---|---|
| Parts | Part Number | Qty | |
| M8 x 22mm Screw | HW-FN-003-0022 | 4 | View |
Questions about this part?
Post a question on Vention community forum for insights on this part.