Parts library

MO-WL-003-0005
Blickle Fixed Wheel, 300kg Capacity
This Blickle Fixed Wheel is a robust solution with a 300kg capacity. Its wheel material provides very high chemical resistance to many aggressive substances, ensuring durability in demanding environments. Engineered to be non-marking and non-staining, it helps preserve floor surfaces.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | MO-WL-003-0005 |
| Unit Price | $27.47 USD |
| Weight | 0.6 kg |
| Dimensions (L x W x H) | 136 x 100 x 32 mm |
| Material | Steel, TPU |
| Surface Finish | Zinc Plated |
| Associated Fasteners | 2 x HW-FN-002-0001, 2 x HW-FN-003-0014 |
Questions about this part?
Post a question on Vention community forum for insights on this part.