Parts library

MO-CV-005-0765
Dorner 2200 Belt Conveyor, 305mm x 765mm
Vention's belt conveyors, powered by Dorner Conveyor, integrate the popular Dorner 2200 series of conveyor into the vention ecosystem. Combine your conveyor with a Vention motor mount which allows for plug and play connection to Vention's series of motors and power train equipment. Use the conveyor for simple continuous motion or incorporate position indexing and sensors for complex applications. Belt conveyors are available in 4 widths and an array of lengths. Contact us for any other lengths or belt options.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Dorner 2200 Belt Conveyor |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | MO-CV-005-0765 |
| Unit Price | $1,855.06 USD |
| Weight | 11.9 kg |
| Dimensions (L x W x H) | 765 x 366.7 x 47.5 mm |
| Material | Various |
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Capacity | see technical documents for details |
| Belt Length | 765 mm |
| Max Linear Speed | 2000 mm/s |
| Displacement Ratio | 73.563 mm/turn |
Questions about this part?
Post a question on Vention community forum for insights on this part.