vention-logo-sm
Parts library
 151mm x 2655mm Dorner 2200 Belt Conveyor
MO-CV-004-2655

151mm x 2655mm Dorner 2200 Belt Conveyor

Dorner

Vention's belt conveyors, powered by Dorner Conveyor, integrate the popular Dorner 2200 series of conveyor into the vention ecosystem. Combine your conveyor with a Vention motor mount which allows for plug and play connection to Vention's series of motors and power train equipment. Use the conveyor for simple continuous motion or incorporate position indexing and sensors for complex applications. Belt conveyors are available in 4 widths and an array of lengths. Contact us for any other lengths or belt options.

Technical Drawing
Technical Drawing
2D Model
3D Model
Technical Documentation
Technical Documentation
Dorner 2200 Belt Conveyor

Can't find what you're looking for? Contact Us

Spec AttributeSpec Value
General Specifications
Part NumberMO-CV-004-2655
Unit Price$1,907.50 USD
Weight15.6 kg
Dimensions (L x W x H)2655 x 214.3 x 47.5 mm
MaterialAluminum & Steel & Low Friction Urethane Belt
Spec AttributeSpec Value
Technical Specifications
Capacitysee technical documents for details
Belt Length2655 mm
Max Linear Speed2000 mm/s
Displacement Ratio73.563 mm/turn

$1,907.50 USD

Sold by VentionShips from Vention
Similar Parts

Questions about this part?

Post a question on Vention community forum for insights on this part.

    151mm x 2655mm Dorner 2200 Belt Conveyor | Vention