ST-RB-022-0002
ABB CRB 1100 Mounting Plate
VentionVention's ABB SWIFTI CRB 1100 mounting plate enables fast and easy installation of a CRB 1100 cobot from ABB to any custom assembly. Outer dimensions are 225mm x 225mm.
Technical Drawing | |
---|---|
Technical Drawing | |
2D Model | Download |
3D Model |
Can’t find what you’re looking for? Contact us.
Spec Attribute | Spec Value |
---|---|
General Specifications | |
Part Number | ST-RB-022-0002 |
Unit Price | $408.40 USD |
Weight | 1.96 kg |
Dimensions (L x W x H) | 223.0 x 223.0 x 22.5 mm |
Material | 6061-T6 |
Surface finish | Blue Anodize |
Associated Fasteners | 4 x HW-FN-002-0001, 4 x HW-FN-003-0025, 4 x HW-FN-034-0001 |
Similar Parts
Page1 of 1