Parts library

ST-SP-008-0003
495x90mm Machinable Blank Plate
Use this 8mm thick blank aluminum plate to adapt any component to your Vention assembly.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Designing jigs and fixtures |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | ST-SP-008-0003 |
| Unit Price | $82.72 USD |
| Weight | 0.96 kg |
| Dimensions (L x W x H) | 90 x 495 x 8 mm |
| Material | 6061-T6 |
| Surface Finish | Chromate conversion |
| Associated Fasteners | 4 x HW-FN-002-0001, 4 x HW-FN-003-0020 |
| Light Duty Fasteners | 4 x HW-FN-002-0001, 4 x HW-FN-003-0014 |
Questions about this part?
Post a question on Vention community forum for insights on this part.