Parts library


ST-EXT-002-1800
45x90mm (1800mm) Aluminum Extrusion
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Designing with T-Slot Aluminum Extrusions | |
| Deflection Calculator |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | ST-EXT-002-1800 |
| Unit Price | $148.09 USD |
| Weight | 5.9752 kg |
| Dimensions (L x W x H) | 1800 x 45 x 90 mm |
| Material | 6005-T5 Aluminum |
| Surface Finish | Dark Blue Anodization, 6um |
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Second Area Moment of Inertia | 1,111,757 Ix / 287,967 Iy mm4 |
| Cross-Sectional Area | 1229 mm2 |
| Torsional Constant | 189,708 mm4 |
| Yield Strength | 240 MPa |
Questions about this part?
Post a question on Vention community forum for insights on this part.