MachineMotion 1
$2,521.43 USD
Obsolete
The MachineMotion Controller supports three NEMA 34 stepper motors. Comes equipped with IP connectivity, integrated Linux single-board computer, three stepper motor outputs and 9 sensor inputs. Enclosure is rated IP 20. MachineMotion requires a rated voltage of 120 V.
Quantity:
Technical Drawings
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | CE-CL-005-0003 |
Weight | 9.623 kg |
Dimensions (L x W x H) | 377.0 x 282.0 x 144.0 mm |
Unit Price | $2,521.43 USD |
Material | Steel enclosure, IP20 |
Surface finish | Dark blue powder coat |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Supply Voltage | 120 V |
Power Consumption | 725 W |
Temperature Range | 0 to 30 °C |
Included in the Box |
|
Compatible Parts
90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585