Parts library

ST-EXT-011-0900
247.5x247.5mm (900mm) Aluminum Extrusion
Vention's XL extrusions are the first modular extrusion kits specifically designed for the next generation of 20-30 kg cobots. These 247.5 mm x 247.5 mm cross-section extrusions rank best-in-class in term of structural rigidity, straightness, and precision with their double wall design. Create leaner designs for highly rigid overhead robot 7th axis or cartesian systems with the largest extrusions in the market. Use Vention's smart leveling fixtures and floor anchors to ensure alignment issues are a thing of the past.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| 247.5 mm Extrusion Ecosystem Tech Doc | |
| Deflection Calculator |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | ST-EXT-011-0900 |
| Unit Price | $673.84 USD |
| Weight | 22.14 kg |
| Dimensions (L x W x H) | 900 x 247.5 x 247.5 mm |
| Material | 6063-T5 Aluminum |
| Surface Finish | Dark Blue Anodization, 6um |
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Second Area Moment of Inertia | 76,063,900 mm4 |
| Cross-Sectional Area | 9132 mm2 |
| Torsional Constant | 80,813,953 mm4 |
| Yield Strength | 140 MPa |
| Compatible With | CRX 10, CRX20, CRX 25, UR10e, UR16e, UR20, and other heavy load Cobots |
Questions about this part?
Post a question on Vention community forum for insights on this part.