vention-logo-sm
Parts library
20mm OD Round (45mm) Aluminum Extrusion
ST-EXT-008-0045

20mm OD Round (45mm) Aluminum Extrusion

Vention

Vention's round extrusions are best suited for light- and medium-duty applications. The ends can be threaded and feature 4 holes for dowel pin positioning on supported parts.

Technical Drawing
Technical Drawing
2D Model
3D Model
Technical Documentation
Technical Documentation
Round Aluminum Extrusion
Designing with T-Slot Aluminum Extrusions
Deflection Calculator

Can't find what you're looking for? Contact Us

Spec AttributeSpec Value
General Specifications
Part NumberST-EXT-008-0045
Unit Price$8.57 USD
Weight0.025 kg
Dimensions (L x W x H)45 x 20 x 20 mm
Material6005-T5 Aluminum
Surface FinishDark Blue Anodization, 6um
Spec AttributeSpec Value
Technical Specifications
Second Area Moment of Inertia6,470 mm4
Cross-Sectional Area208 mm2
Torsional Constant10,492 mm4
Yield Strength240 MPa

$8.57 USD

Sold by VentionShips from Vention
Similar Parts

Questions about this part?

Post a question on Vention community forum for insights on this part.

    20mm OD Round (45mm) Aluminum Extrusion | Vention