Parts library

ST-GP-002-0002
11.25mm Spacer for 22.5x22.5mm Aluminum Extrusion with set screws
In-line 11.25mm spacer for 22.5x22.5mm extrusions. To be used with Vention's 90 Degree Inside Corner Bracket. Two set screws included.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | ST-GP-002-0002 |
| Unit Price | $5.64 USD |
| Weight | 0.0365 kg |
| Dimensions (L x W x H) | 25.9 x 22.5 x 22.5 mm |
| Material | Steel |
| Surface Finish | Dark Blue Anodization, 6um |
| Standards | Set screws included |
| Associated Fasteners | 1 x HW-FN-002-0001, 1 x HW-FN-003-0020 |
| Light Duty Fasteners | 1 x HW-FN-002-0001, 1 x HW-FN-003-0012 |
Questions about this part?
Post a question on Vention community forum for insights on this part.