Bibliothèque de pièces

MO-CV-025-2655
Dorner 3200 Belt Conveyor, 610mm x 2655mm
Vention's belt conveyors, powered by Dorner Conveyor, integrate the popular Dorner 3200 series of conveyor into the vention ecosystem. Combine your conveyor with a Vention motor mount which allows for plug and play connection to Vention's series of motors and power train equipment. Use the conveyor for simple continuous motion or incorporate position indexing and sensors for complex applications. Belt conveyors are available in 4 widths and an array of lengths.
| Dessin technique | |
|---|---|
| Dessin technique | |
| Modèle 2D | |
| Modèle 3D |
| Documentation technique | |
|---|---|
| Documentation technique | |
| Dorner 3200 Belt Conveyor | |
| Dorner 3200 Belt Conveyor Assembly Instructions |
Vous ne trouvez pas ce que vous cherchez ? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| Spécifications générales | |
| Numéro de pièce | MO-CV-025-2655 |
| Prix unitaire | $6,041.57 USD |
| Poids | 63.5 kg |
| Dimensions (L x l x H) | 2655 x 667.9 x 96.2 mm |
| Matériau | Various |
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Capacity | see technical documents for details |
| Belt Length | 2655 mm |
| Max Linear Speed | 860 mm/s |
Questions sur cette pièce ?
Publiez une question sur le forum communautaire de Vention pour obtenir des informations sur cette pièce.