Community Designs

Vertical 6.5" Sensor Stand
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | ME-OT-24046 |
| Weight | 11.51 kg |
| Dimensions (L x W x H) | 180 x 180 x 1984 mm |
| Application | Other Equipment |
| Assembly Time | 00:38 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | 1 | |
![]() | Floor Anchor, 90mm x 90mmST-SE-001-0004 - 180 X 180 X 67 mm | 1 |
![]() | 13 | |
![]() | 13 |



