vention-logo-sm
Community Designs
Variable height robot stand for UR10  with Thomson Lifting Column

Variable height robot stand for UR10 with Thomson Lifting Column

Community design

Variable height robot stand for UR10 robot. Vertical adjustment of 300 mm accomplished with Thomson LC2000 lifting column. Lifting column and control kit purchased separately here: https://www.thomsonlinear.com/en/product/LC2000N24-300291NX-VNT%20KIT. Thomson LC2000N24-300291NX-VNT-KIT includes lifting column, 115 VAC control box, hand pendant for up/down control, and all necessary mounting hardware to integrate with Vention design. Kit price: $995

Spec AttributeSpec Value
Technical Specifications
Design NumberMF-RB-7674
Weight31.37 kg
Dimensions (L x W x H)1180 x 1353 x 738 mm
ApplicationManufacturing
Assembly Time03:01

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part 45x90mm Plastic End Cap, for Extrusions image
45x90mm Plastic End Cap, for ExtrusionsHW-EC-002-0001 - 12 X 45 X 90 mmObsolete
3
Part Swivel Caster Wheel with Brake, 260kg Capacity image
Swivel Caster Wheel with Brake, 260kg CapacityMO-WL-002-0002 - 200 X 100 X 164 mm
4
Part 45x90mm (90mm) Aluminum Extrusion image
45x90mm (90mm) Aluminum ExtrusionST-EXT-002-0090 - 90 X 45 X 90 mmShips next day
2
Part 45x90mm (990mm) Aluminum Extrusion image
45x90mm (990mm) Aluminum ExtrusionST-EXT-002-0990 - 990 X 45 X 90 mmShips next day
2
Part 45x90mm (1170mm) Aluminum Extrusion image
45x90mm (1170mm) Aluminum ExtrusionST-EXT-002-1170 - 1170 X 45 X 90 mmShips next day
2
Part 90 Degree Joint Aluminum Assembly Plate, for 45x45mm Extrusions image
90 Degree Joint Aluminum Assembly Plate, for 45x45mm ExtrusionsST-GP-001-0009 - 6 X 133 X 133 mmShips in 2 days
8
Part 45mm x 45mm Aluminum Gusset image
45mm x 45mm Aluminum GussetST-GP-003-0001 - 42 X 44 X 44 mmShips next day
8
Part 225x225mm UR10e Mounting plate, for Universal Robots image
225x225mm UR10e Mounting plate, for Universal RobotsST-RB-001-0006 - 225 X 225 X 22 mmObsolete
1
Part 135x100mm Aluminum Mounting Plate image
135x100mm Aluminum Mounting PlateST-SP-001-0002 - 11 X 135 X 100 mm
4
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
108
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
108
Part M8 Washer with 24mm Outside Diameter image
M8 Washer with 24mm Outside DiameterHW-WS-001-0002 - 2 X 24 X 24 mmShips next day
17

$1,446.23 USD

Similar Parts