Community Designs

Two Layer Shelf
Two layer shelf intended for storage of electrical enclosures in Fabtech booth
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | AS-SR-34106 |
| Weight | 78.29 kg |
| Dimensions (L x W x H) | 2395 x 540 x 1531 mm |
| Application | Assembly |
| Assembly Time | 01:53 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | 4 | |
![]() | 4 | |
![]() | 4 | |
![]() | 16 | |
![]() | HDPE Panel, White 1/4'' [6.35mm]ST-PN-001-0003 - 1.2393 m² | 1 |
![]() | Acrylic Panel, White 0.22'' [5.59mm]ST-PN-008-0002 - 1.2393 m² | 1 |
![]() | Acrylic Panel, White 0.22'' [5.59mm]ST-PN-008-0002 - 1.2393 m² | 1 |
![]() | Acrylic Panel, White 0.22'' [5.59mm]ST-PN-008-0002 - 1.2393 m² | 1 |
![]() | 34 | |
![]() | 34 |



![Part HDPE Panel, White 1/4'' [6.35mm] image](https://assets.vention.io/parts/images/ST-PN-001-0003/hdpe-panel-white-1-4-6-35mm.png)
![Part Acrylic Panel, White 0.22'' [5.59mm] image](https://assets.vention.io/parts/images/ST-PN-008-0002/acrylic-panel-white-0-22-5-59mm.png)

