Community Designs

Twin sized Bed Frame
A twin sized bed frame, although the mattress isn't really... twin sized, (DOESN'T COME WITH A MATTRESS)
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | ME-OT-79891 |
| Weight | 47.34 kg |
| Dimensions (L x W x H) | 1002 x 1992 x 501 mm |
| Application | Other Equipment |
| Assembly Time | 04:57 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | 12 | |
![]() | 8 | |
![]() | 2 | |
![]() | 4 | |
![]() | 12 | |
![]() | L-Shaped Aluminum Assembly Plate, for 45 x 45mm ExtrusionsST-GP-001-0005 - 133 X 133 X 6 mmShips next day | 24 |
![]() | Acrylic Panel, Black 0.22'' [5.59mm]ST-PN-008-0003 - 0.2673 m² | 1 |
![]() | Acrylic Panel, Black 0.22'' [5.59mm]ST-PN-008-0003 - 0.2673 m² | 1 |
![]() | 174 | |
![]() | 174 |



![Part Acrylic Panel, Black 0.22'' [5.59mm] image](https://assets.vention.io/parts/images/ST-PN-008-0003/acrylic-panel-black-0-22-5-59mm.png)

