Community Designs

tool table
table
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | ME-OT-206199 |
| Weight | 25.13 kg |
| Dimensions (L x W x H) | 630 x 630 x 635 mm |
| Application | Other Equipment |
| Assembly Time | 00:42 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | 4 | |
![]() | 8 | |
![]() | M8 Thru Hole for 1/8 inch and Thinner PanelsST-PN-010-0005 - 0 X 0 X 0 mm | 8 |
![]() | 1 | |
![]() | 9 | |
![]() | 9 |


![Part Stainless Steel Panel, 11 Ga. [3.13mm] image](https://assets.vention.io/parts/images/ST-PN-018-0001/stainless-steel-panel-11-ga-3-13mm.png)

