Community Designs

table
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | ME-OT-103311 |
| Weight | 30.03 kg |
| Dimensions (L x W x H) | 675 x 1215 x 765 mm |
| Application | Other Equipment |
| Assembly Time | 00:40 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | 2 | |
![]() | 5 | |
![]() | 1 | |
![]() | 4 | |
![]() | HDPE Panel, Black 1/4'' [6.35mm]ST-PN-001-0004 - 0.8201 m² | 1 |
![]() | HDPE Panel, Black 1/4'' [6.35mm]ST-PN-001-0004 - 0.8201 m² | 1 |

![Part HDPE Panel, Black 1/4'' [6.35mm] image](https://assets.vention.io/parts/images/ST-PN-001-0004/hdpe-panel-black-1-4-6-35mm.png)