vention-logo-sm
Community Designs
Solar Base

Solar Base

Community design

Spec AttributeSpec Value
Technical Specifications
Design NumberME-OT-324464
Weight19.07 kg
Dimensions (L x W x H)1260 x 1890 x 53 mm
ApplicationOther Equipment
Assembly Time01:26

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part 45x45mm (1170mm) Aluminum Extrusion image
45x45mm (1170mm) Aluminum ExtrusionST-EXT-001-1170 - 1170 X 45 X 45 mmShips next day
4
Part 45x45mm (1800mm) Aluminum Extrusion image
45x45mm (1800mm) Aluminum ExtrusionST-EXT-001-1800 - 1800 X 45 X 45 mmShips next day
2
Part 90 Degree Joint Aluminum Assembly Plate, for 45x45mm Extrusions image
90 Degree Joint Aluminum Assembly Plate, for 45x45mm ExtrusionsST-GP-001-0009 - 6 X 133 X 133 mmShips next day
4
Part 1x2 Hole Aluminum Assembly Plate image
1x2 Hole Aluminum Assembly PlateST-GP-001-0016 - 6 X 88 X 43 mmShips next day
4
Part 45mm x 45mm Aluminum Gusset image
45mm x 45mm Aluminum GussetST-GP-003-0001 - 42 X 44 X 44 mmShips next day
1
Part 2-Way Extrusion End Connector with Panel Cutouts image
2-Way Extrusion End Connector with Panel CutoutsST-GP-004-0003 - 49 X 49 X 45 mmObsolete
4
Part 45mm x 45mm Aluminum Gusset with Locators image
45mm x 45mm Aluminum Gusset with LocatorsST-HP-003-0001 - 42 X 44 X 44 mmShips next day
3
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
38
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
38
Part M8 x 30mm Screw image
M8 x 30mm ScrewHW-FN-003-0030 - 30 X 13 X 35 mmShips next day
9

$540.02 USD

Similar Parts