vention-logo-sm
Community Designs
Pathfinder curing rack

Pathfinder curing rack

Community design

A triangle shaped fixture to hold long low profile tubes with wet ink on them to be cured in an oven

Spec AttributeSpec Value
Technical Specifications
Design NumberME-OT-335141
Weight3.35 kg
Dimensions (L x W x H)585 x 315 x 585 mm
ApplicationOther Equipment
Assembly Time00:32

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part 45x45mm (270mm) Light Aluminum Extrusion image
45x45mm (270mm) Light Aluminum ExtrusionST-EXT-101-0270 - 270 X 45 X 45 mmShips next day
2
Part 45x45mm (495mm) Light Aluminum Extrusion image
45x45mm (495mm) Light Aluminum ExtrusionST-EXT-101-0495 - 495 X 45 X 45 mmShips next day
1
Part 45x45mm (585mm) Light Aluminum Extrusion image
45x45mm (585mm) Light Aluminum ExtrusionST-EXT-101-0585 - 585 X 45 X 45 mmShips next day
2
Part 45mm x 45mm Aluminum Gusset with Locators image
45mm x 45mm Aluminum Gusset with LocatorsST-HP-003-0001 - 42 X 44 X 44 mmShips next day
4
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
9
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
9

$116.94 USD

Similar Parts
    Pathfinder curing rack | Vention