Community Designs

light-duty industrial shelf
this is used for light/medium weight objects.
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | ME-OT-260116 |
| Weight | 11.73 kg |
| Dimensions (L x W x H) | 495 x 720 x 683 mm |
| Application | Other Equipment |
| Assembly Time | 02:14 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | 6 | |
![]() | 10 | |
![]() | M8 Countersink Hole for 1/4 inch PanelsST-PN-010-0004 - 0 X 0 X 0 mm | 24 |
![]() | 1 | |
![]() | 1 | |
![]() | 1 | |
![]() | 26 | |
![]() | 26 | |
![]() | 90 Degree Inside Corner Bracket for 22.5 x 22.5 mm ExtrusionsHW-FN-006-0001__2 - 36 X 13 X 36 mmShips in 4 weeks | 24 |


![Part HDPE Panel, Black 1/4'' [6.35mm] image](https://assets.vention.io/parts/images/ST-PN-001-0004__2/hdpe-panel-black-1-4-6-35mm.png)


