vention-logo-sm
Community Designs
lab workstation

lab workstation

Community design

pls just buy it

Spec AttributeSpec Value
Technical Specifications
Design NumberAS-WS-265691
Weight34.93 kg
Dimensions (L x W x H)1011 x 1001 x 794 mm
ApplicationAssembly
Assembly Time01:41

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part Blickle Fixed Caster Wheel, 200kg Capacity image
Blickle Fixed Caster Wheel, 200kg CapacityMO-WL-001-0003 - 100 X 85 X 125 mmShips next day
4
Part 45x45mm (585mm) Aluminum Extrusion image
45x45mm (585mm) Aluminum ExtrusionST-EXT-001-0585 - 585 X 45 X 45 mmShips next day
4
Part 45x45mm (900mm) Aluminum Extrusion image
45x45mm (900mm) Aluminum ExtrusionST-EXT-001-0900 - 900 X 45 X 45 mmShips next day
2
Part 45x45mm (945mm) Aluminum Extrusion image
45x45mm (945mm) Aluminum ExtrusionST-EXT-001-0945 - 945 X 45 X 45 mmShips next day
1
Part 45x45mm (990mm) Aluminum Extrusion image
45x45mm (990mm) Aluminum ExtrusionST-EXT-001-0990 - 990 X 45 X 45 mmShips next day
1
Part 22.5x22.5mm (855mm) Aluminum Extrusion image
22.5x22.5mm (855mm) Aluminum ExtrusionST-EXT-006-0855 - 855 X 22 X 22 mmShips next day
4
Part 180x22.5mm (990mm) Table Top Extrusion image
180x22.5mm (990mm) Table Top ExtrusionST-EXT-009-0990 - 990 X 180 X 22 mmShips next day
5
Part L-Shaped Aluminum Assembly Plate, for 45 x 45mm Extrusions image
L-Shaped Aluminum Assembly Plate, for 45 x 45mm ExtrusionsST-GP-001-0005 - 133 X 133 X 6 mmShips next day
7
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
53
Part M8 x 14mm Screw image
M8 x 14mm ScrewHW-FN-003-0014 - 19 X 13 X 13 mmShips next day
17
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
37

$1,124.16 USD

Similar Parts
    lab workstation | Vention