vention-logo-sm
Community Designs
ion pump bracket

ion pump bracket

Community design

for our ion pump breadboard

Spec AttributeSpec Value
Technical Specifications
Design NumberME-OT-43728
Weight4.80 kg
Dimensions (L x W x H)676 x 458 x 456 mm
ApplicationOther Equipment
Assembly Time00:50

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part 45x45mm (450mm) Aluminum Extrusion image
45x45mm (450mm) Aluminum ExtrusionST-EXT-001-0450 - 450 X 45 X 45 mmShips next day
2
Part 45x90mm (495mm) Aluminum Extrusion image
45x90mm (495mm) Aluminum ExtrusionST-EXT-002-0495 - 495 X 45 X 90 mmShips next day
1
Part 90x90mm (135mm) Aluminum Extrusion image
90x90mm (135mm) Aluminum ExtrusionST-EXT-005-0135 - 135 X 90 X 90 mmShips next day
1
Part 90 Deg Joint Assembly Plate, for 45 x 45mm to 45 x 90mm Extrusions image
90 Deg Joint Assembly Plate, for 45 x 45mm to 45 x 90mm ExtrusionsST-GP-001-0013 - 6 X 133 X 178 mmShips next day
2
Part 1x2 Hole Aluminum Assembly Plate image
1x2 Hole Aluminum Assembly PlateST-GP-001-0016 - 6 X 88 X 43 mmShips next day
2
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
21
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
21

$207.72 USD

Similar Parts