Community Designs

Goldman Products - Demo 1
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | ME-OT-279319 |
| Weight | 38.60 kg |
| Dimensions (L x W x H) | 1150 x 859 x 466 mm |
| Application | Other Equipment |
| Assembly Time | 03:51 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | 1 | |
![]() | 1 | |
![]() | Universal Robots UR3ePR-UR-001-0563 - 915 X 760 X 485 mm | 1 |


