Community Designs

DI Water Skid
Water pressure supply skid
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | ME-OT-271873 |
| Weight | 26.80 kg |
| Dimensions (L x W x H) | 763 x 687 x 1710 mm |
| Application | Other Equipment |
| Assembly Time | 02:55 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | 10 | |
![]() | 2 | |
![]() | 2 | |
![]() | L-Shaped Aluminum Assembly Plate, for 45 x 45mm ExtrusionsST-GP-001-0005 - 133 X 133 X 6 mmShips next day | 16 |
![]() | 4 | |
![]() | 4 | |
![]() | 103 | |
![]() | 103 | |
![]() | 39 | |
![]() | 12 |






