Community Designs

demo1
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | AS-WS-88779 |
| Weight | 1.74 kg |
| Dimensions (L x W x H) | 360 x 383 x 29 mm |
| Application | Assembly |
| Assembly Time | 00:37 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | 1 | |
![]() | 3 | |
![]() | L-Shaped Aluminum Assembly Plate, for 22.5 x 22.5 ExtrusionsST-GP-001-0021 - 6 X 66 X 66 mmShips next day | 1 |
![]() | HDPE Panel, White 1/4'' [6.35mm]ST-PN-001-0003 - 0.1377 m² | 1 |
![]() | 6 | |
![]() | 6 |


![Part HDPE Panel, White 1/4'' [6.35mm] image](https://assets.vention.io/parts/images/ST-PN-001-0003/hdpe-panel-white-1-4-6-35mm.png)

