Official Design Library

Elevator industrial cart
Industrial cart supporting up to a 600kg load. Cart comes with an elevation platform frame and can be fitted with step actuators and a controller, to offer Z-axis displacement of 300mm.
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | MH-IC-4 |
| Weight | 2.43 kg |
| Dimensions (L x W x H) | 585 x 47 x 674 mm |
| Application | Material Handling |
| Assembly Time | 00:23 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | 2 | |
![]() | 1 | |
![]() | 3 | |
![]() | 3 |



