vention-logo-sm
Community Designs
basic 104.4 cm by 103.5 cm frame

basic 104.4 cm by 103.5 cm frame

Community design

this is a frame made to be a part of something bigger, made to be somewhat strong yet cheap, it may not be the best choice but consider.

Spec AttributeSpec Value
Technical Specifications
Design NumberAS-PP-278784
Weight9.00 kg
Dimensions (L x W x H)1080 x 1035 x 57 mm
ApplicationAssembly
Assembly Time01:05

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part 45x45mm (990mm) Aluminum Extrusion image
45x45mm (990mm) Aluminum ExtrusionST-EXT-001-0990 - 990 X 45 X 45 mmShips next day
2
Part 45x45mm (1035mm) Aluminum Extrusion image
45x45mm (1035mm) Aluminum ExtrusionST-EXT-001-1035 - 1035 X 45 X 45 mmShips next day
2
Part L-Shaped Aluminum Assembly Plate, for 45 x 45mm Extrusions image
L-Shaped Aluminum Assembly Plate, for 45 x 45mm ExtrusionsST-GP-001-0005 - 133 X 133 X 6 mmShips next day
6
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
32
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
32

$300.97 USD

Similar Parts
    basic 104.4 cm by 103.5 cm frame | Vention