Community Designs

3d printer farm frame - prusa i3
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | ME-OT-10988 |
| Weight | 82.44 kg |
| Dimensions (L x W x H) | 867 x 2295 x 1800 mm |
| Application | Other Equipment |
| Assembly Time | 02:25 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | 8 | |
![]() | 32 | |
![]() | 6 | |
![]() | L-Shaped Aluminum Assembly Plate, for 45 x 45mm ExtrusionsST-GP-001-0005 - 133 X 133 X 6 mmShips next day | 8 |
![]() | 90 Degree Joint Aluminum Assembly Plate, for 45x45mm ExtrusionsST-GP-001-0009 - 6 X 133 X 133 mmShips next day | 8 |
![]() | 83 | |
![]() | 83 |




